text.skipToContent text.skipToNavigation

AF SeriesTM AF1 Three Gang Raised Floor Box with Black Carpet Style Lid

AF1-KC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The AF Series™ AF1 Raised Floor and Stage Floor Box with carpet insert provides three separate compartments that accommodate a combination of power, communication and audio/video devices. This combination is accomplished with the built-in service dividers. These dividers are
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786564519263
Country Of Origin United States
Construction Assembled
Number of Knockouts 2
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 8.5 in
Product Weight US 4.44 lb
Product Volume US 407.43 cu in
Product Depth US 9.13 in
Product Height US 5.25 in
Cubic Capacity 19.5 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can I purchase covers for Wiremold Walker 84085? or equivalent?

Asked by: Kevin
Hello, Yes, the cover components can be ordered separately. The black tile lid is part number 2546BULK, the flange is part number 83920BLKBULK and the egress block is part number 83922BLKBULK. If you prefer the carpet style lid which has a recess for a flooring insert, it's part number 83921BLKBULK. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-07-06

Is there an area in the cover where the wiring can exit with the cover closed?

Asked by: Dave
Hi Dave, Yes, there is an egress window in the front of the lid that allow the cord to pass through while the cover is closed.
Answered by: Wiremold Tech Support
Date published: 2021-11-12
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AF1-KC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT