text.skipToContent text.skipToNavigation

CRFB Series Surface Style Solid Cover Assembly

CRFBBTCGY Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Available in die cast aluminum with a painted black (BK), brass (BS), nickel (NK), bronze (BZ) or gray (GY) finish. No cutouts are provided for floor coverings. Add suffix ''TR''to the end of the part number to indicate tamper-resistant cover assembly.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in die cast aluminum with a painted black (BK), brass (BS), nickel (NK), bronze (BZ) or gray (GY) finish. No cutouts are provided for floor coverings. Add suffix ''TR''to the end of the part number to indicate tamper-resistant cover assembly.

Specifications

General Info
Product Line Wiremold
UPC Number 786564077169
Country Of Origin China
Construction Assembled
Application Sector Commercial
Standard UL Listed Classified Raised Floor Box: File E2961 Guide QCIT, UL Listed Classified Raised Floor Box (prewired): File E51105 Guide QQVX Meets Article 314 of NEC. Meets Article 12-2500 of CEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Technical Information
Cable Entry Through Floor
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
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;