text.skipToContent text.skipToNavigation

EFB10S-OG Evolution Series Ten-Gang Floor Box

EFB10S-OG Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed to be installed in both on-grade and above grade concrete floor applications. Box has an epoxy coating that allows the box to be placed in on-grade applications without the need for additional vapor barriers. Box comes complete with all components needed for initial installation. Included components are: protective/disposable cover, tunnel system for connecting the two modules of compartments, two (2) removable modules, two (2) cable management guides, two (2) leveling support legs for concrete applications and trade size knockouts ranging in size from 3/4'' to 1 1/4''. Items not included with the box and sold separately are: receptacles, communication jacks, and A/V devices and device plates. Custom options are available upon request. NOTE: For use on bare (polished) concrete or terrazzo floors EFB610-CTR must be used. (Sold separately.)

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed to be installed in both on-grade and above grade concrete floor applications. Box has an epoxy coating that allows the box to be placed in on-grade applications without the need for additional vapor barriers. Box comes complete with all components needed for initial installation. Included components are: protective/disposable cover, tunnel system for connecting the two modules of compartments, two (2) removable modules, two (2) cable management guides, two (2) leveling support legs for concrete applications and trade size knockouts ranging in size from 3/4'' to 1 1/4''. Items not included with the box and sold separately are: receptacles, communication jacks, and A/V devices and device plates. Custom options are available upon request. NOTE: For use on bare (polished) concrete or terrazzo floors EFB610-CTR must be used. (Sold separately.)

Specifications

General Info
Product Line Wiremold
UPC Number 786776176483
Country Of Origin United States
Construction Assembled
Number of Knockouts 22
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 11.187 in
Product Height US 6.0 in
Product Length US 15.125 in
Cubic Capacity 259 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I am being told that EFB610BTBK EVOLUTION FLR BOX FLUSH CVR WITH SOLID TOP BLACK has been discontinued and there is no replacement, is this the case?

Asked by: Rick
Hello Rick, EFB610BTBK is obsolete and has been replaced with EFB6810BTBK. The covers are exactly the same except for the replacement cover having a different gasket on the bottom of the cover. A link to the product page for the replacement cover is shown below. https://www.legrand.us/wire-and-cable-management/floor-boxes/concrete-floor-boxes/evolution-series-efb6-efb8-efb10-floor-box-flush-style-cover-with-solid-lid/p/efb6810btbk?text=efb6810btbk Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-07-28

What are the actual dimensions of this product. 259 cubic inches is not sufficient information

Asked by: Anonymous
Hello, The EFB10S box is 15 1/8" long x 11 3/16" wide x 6" deep. The link below will provide all available product specifications including the physical dimensions and ordering information. You can refer to page 11 for the EFB10S box. https://legrand.webdamdb.com/directdownload.php?ti=90824663&tok=vM2N2voOk5kvbqTFrsXBcwRR Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-04-21
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_EFB10S-OG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT