text.skipToContent text.skipToNavigation

Evolution Series EFB10 Floor Box Mounting Bracket

EFB10-23GMB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Equipped with one 2-gang standard size device opening and one 3-gang standard size device opening. Accepts a standard 2-gang (4 9/16'' x 4 1/2'' (116mm x 114mm)) and a 3-gang (6 3/8'' x 4 1/2'' (162mm x 114mm)) device plate.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Equipped with one 2-gang standard size device opening and one 3-gang standard size device opening. Accepts a standard 2-gang (4 9/16'' x 4 1/2'' (116mm x 114mm)) and a 3-gang (6 3/8'' x 4 1/2'' (162mm x 114mm)) device plate.

Specifications

General Info
Product Line Wiremold
UPC Number 786776183559
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 11.895 in
Product Depth US 2.316 in
Product Height US 4.697 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;