text.skipToContent text.skipToNavigation

Evolution Series EFB8 and EFB10 Floor Box Knockout Plate

EFB810-3/4-11/4 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Has one 3/4'' and one 3/4''/1 1/4'' concentric trade size knockout.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Has one 3/4'' and one 3/4''/1 1/4'' concentric trade size knockout.

Specifications

General Info
Product Line Wiremold
UPC Number 786776176544
Country Of Origin United States
Construction Unassembled
Number of Knockouts 2
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 3.38 in
Product Depth US 0.1 in
Product Length US 4.45 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Technical Information
Cable Entry Knockouts

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;