text.skipToContent text.skipToNavigation

Evolution Series EFB8 Floor Box Mounting Bracket

EFB8-22GMB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Equipped with two (2) 2-gang standard size device openings for a standard 2-gang (4 9/16'' x 4 1/2'' (116mm x 114mm)). Ideal for 2-gang A/V devices such as Crestron 2-gang digital media devices. Device plates and devices supplied by others.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Equipped with two (2) 2-gang standard size device openings for a standard 2-gang (4 9/16'' x 4 1/2'' (116mm x 114mm)). Ideal for 2-gang A/V devices such as Crestron 2-gang digital media devices. Device plates and devices supplied by others.

Specifications

General Info
Product Line Wiremold
UPC Number 786776183542
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;