text.skipToContent text.skipToNavigation

Evolution™ Series Ten Gang Floor Box

EFB10S Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Evolution™ Series Ten Gang Floor Box has been designed to be installed in concrete, raised, and wood floor applications. The box has a fully finished interior to assist plugging and unplugging of devices. Designed to work with standard size multigang wall plates, or proprietary plates for a full ten gangs of capacity. It comes complete with all components needed for initial installation. The floor box is compatible with Walkerflex Modular Wiring System. Custom options are available upon request.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The Evolution™ Series Ten Gang Floor Box has been designed to be installed in concrete, raised, and wood floor applications. The box has a fully finished interior to assist plugging and unplugging of devices. Designed to work with standard size multigang wall plates, or proprietary plates for a full ten gangs of capacity. It comes complete with all components needed for initial installation. The floor box is compatible with Walkerflex Modular Wiring System. Custom options are available upon request.

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 786776176452
Country Of Origin United States
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 12.75 in
Product Weight US 21.24 lb
Product Volume US 1233.95 cu in
Product Depth US 16.13 in
Product Height US 6.0 in
Cubic Capacity 27.3 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;