text.skipToContent text.skipToNavigation

FPBTC - FloorPort Series Blank Cover Assembly

FPBTCNK-NA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 48ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Flanged cover for use in tile or carpet installation. Die-cast aluminum assembly. Lid area is flush with the finished floor, no cutouts provided. TR indicates tamper-resistant version secured with tamper-resistant screw. North American made.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flanged cover for use in tile or carpet installation. Die-cast aluminum assembly. Lid area is flush with the finished floor, no cutouts provided. TR indicates tamper-resistant version secured with tamper-resistant screw. North American made.

Specifications

General Info
Product Line Wiremold
UPC Number 786564080350
Country Of Origin United States
Construction Die cast aluminum
Application Sector Commercial
Standard cULus listed Metallic Outlet Boxes: File E2961, Guide QCIT, cULus Listed Outlet Boxes & Fittings classified for Fire Resistance: File R8209, Guide CEYY: Meets Article 341.40, 314.41 & 374 of NEC
Dimensions
Product Width US 5.58 in
Product Depth US 0.68 in
Product Length US 6.74 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Dual cable egress
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
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;