text.skipToContent text.skipToNavigation

FPFFTC - FloorPort Series Furniture Feed Cover Assembly

FPFFTCAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 103ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Flanged cover for use in tile or carpet installation. Die-cast aluminum assembly. Provided with one 1in trade size screw plug for power or communication type cabling and one combination 1 1/4in and 2in trade size screw plug for communication type cabling. Allows for feeding both power and communication cabling. NOTE: Add suffix “TR” to the end of the part number to indicate tamper-resistant cover assembly. Tamper-resistant versions are secured with a single tamper-resistant screw.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flanged cover for use in tile or carpet installation. Die-cast aluminum assembly. Provided with one 1in trade size screw plug for power or communication type cabling and one combination 1 1/4in and 2in trade size screw plug for communication type cabling. Allows for feeding both power and communication cabling. NOTE: Add suffix ““TR”” to the end of the part number to indicate tamper-resistant cover assembly. Tamper-resistant versions are secured with a single tamper-resistant screw.

Specifications

General Info
Product Line Wiremold
UPC Number 786776152234
Country Of Origin China
Number of Knockouts 1
Application Sector Commercial
Standard cULus Listed Metallic Outlet Box. File E2961 Guide QCIT/QCIT7
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Technical Information
Cable Entry Through Floor
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
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;