text.skipToContent text.skipToNavigation

1-GANG 15A DUPLEX NICKEL

WMFB1DRN Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold® WMFB Series Residential Wood Floor Boxes from Legrand® provides an excellent and cost effective solution for power, communication, and A/V requirements in open space areas. WMFB Series Floor Boxes provide a wide variety of service combinations to meet a broad range of residential power, communication, and A/V requirements. WMFB Series Floor Boxes are available with a wide range of both brass and nickel covers that enhance residential applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes single-gang box, one 15A, 125V tamper-resistant duplex receptacle, and brass cover with two screw plugs.

Specifications

General Info
Product Line Wiremold
UPC Number 786564053910
Country Of Origin China
Construction Not Assembled
Application Sector Residential/Commercial
Standard cULus Listed Nonmetallic Outlet Boxes: File E143222 Guide QCMZ. Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 2.125 in
Product Depth US 3.875 in
Product Length US 3.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Cable Entry Through Floor
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;