text.skipToContent text.skipToNavigation

WMFB1KS2N Series Single-Gang Floor Box Assembly

WMFB1KS2N Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Includes single-gang box, device plate with two openings for communication devices, and nickel cover with one screw plug. For hole cut dimensions, see installation instructions sheet. Box Dimensions: 2 1/8'' W x 3 3/4'' L x 3 7/8'' D (54mm W x 95mm L x 98mm D) Device Plate:
3 1/8'' W x 4 15/16'' L (79mm W x 125mm L).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes single-gang box, device plate with two openings for communication devices, and nickel cover with one screw plug. For hole cut dimensions, see installation instructions sheet. Box Dimensions: 2 1/8'' W x 3 3/4'' L x 3 7/8'' D (54mm W x 95mm L x 98mm D) Device Plate: 3 1/8'' W x 4 15/16'' L (79mm W x 125mm L).

Specifications

General Info
Product Line Wiremold
UPC Number 786564053972
Country Of Origin China
Construction Not Assembled
Application Sector Residential/Commercial
Standard cULus Listed Nonmetallic Outlet Boxes: File E143222 Guide QCMZ. Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 2.125 in
Product Depth US 3.875 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Cable Entry Through Floor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;