WMFB1KS4B Series Single-Gang Floor Box Assembly
WMFB1KS4B
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Includes single-gang box, 106 adapter with four openings for communication devices, and brass cover with two screw plugs. For hole cut dimensions, see installation instructions sheet. Box Dimensions: 2 1/8'' W x 3 3/4'' L x 3 7/8'' D (54mm W x 95mm L x 98mm D) Device Plate:
3 1/8'' W x 4 15/16'' L (79mm W x 125mm L).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes single-gang box, 106 adapter with four openings for communication devices, and brass cover with two screw plugs. For hole cut dimensions, see installation instructions sheet. Box Dimensions: 2 1/8'' W x 3 3/4'' L x 3 7/8'' D (54mm W x 95mm L x 98mm D) Device Plate: 3 1/8'' W x 4 15/16'' L (79mm W x 125mm L).
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786564053989 | ||
Country Of Origin | China | ||
Construction | Not Assembled | ||
Application Sector | Residential/Commercial | ||
Standard | cULus Listed Nonmetallic Outlet Boxes: File E143222 Guide QCMZ. Meets Article 314.27(C) of NEC. | ||
Type | Floor Box |
Dimensions
Product Width US | 2.125 in | ||
Product Depth US | 3.875 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Cable Entry | Through Floor |
Resources
Cutsheet
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1