text.skipToContent text.skipToNavigation

Cord Ended deQuorum™ Dual Flip-Up Unit with USB

DQFP15UST-2A Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Unit includes one (1) 15A black tamper-resistant duplex receptacle with two (2) USB ports that provide 3.1A. Second opening will accept adapter for one (1) Wiremold CM Series Open System 2A module, one (1) Ortronics Series II or one (1) TracJack adapter to accommodate a wide range of communication outlets. Adapters are included in hardware bag. Unit comes with a 6' (1.83m) cord. Comes with a brushed stainless steel finish.

Color Brushed Stainless Steel
Application Sector Residential/Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Sleek, Attractive Design: Slimmer, lower profile integrates well with table surfaces to enhance conference rooms, meeting rooms, hotel rooms, kitchens, and offices.
  • UL Spill Water Protection: Meets and exceeds UL1363 standard for relocatable power taps. Eliminates risk of shock or short circuiting due to moisture entering device.
  • Tamper-Resistant Receptacles: Meets 2011 NEC TamperResistant requirements. Receptacles feature our patented shutter system that prevents the insertion of foreign objects for safety.
  • USB Charging Capability: Duplex 3.1A USB receptacles provide charging capacity for a wide range of mobile devices.
  • New Soft Opening Cover Mechanism: Opening and closing the cover is quieter and easier with a more professional feel.
  • Multiple Cover Finish Options: Durable black powder coat and brushed stainless steel finishes blend with most decors.
  • Expanded Configuration Options: Accepts full size receptacles which provides expanded custom flexibility. Consult factory for more information.
  • cULus Listed: Meets UL US and Canadian safety standards for Relocatable Power Taps (File E66421, Guide XBYS) and Mulitoutlet Assemblies (File E15191, Guide PVGT).

Specifications

General Info
Product Line Wiremold
UPC Number 786776184570
Country Of Origin Mexico
Construction Die Cast
Application Sector Residential/Commercial
Standard cULus Listed Relocatable Power Tap: File E66421 Guide XYBS, cULus Listed Multioutlet Assembly: File E15191 Guide PVGT, Meets Article 380 of NEC
Type Flip Up
Dimensions
Product Width US 4.75 in
Product Length US 10.812 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Below
Mounting Type Recessed
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this be provided with receptacles in both gangs/openings rather than 1-power, 1-communications?

Asked by: Adam Ostrow
Hello, Yes, this is a custom option that can be quoted and requires a 5 piece minimum order quantity. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-05-02

Is it possible to swap out the USB's with USBC's?

Asked by: Lupe
Hi, We do not currently offer a USB-C option with these. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-10-13

What is the depth of the DQFP15UBK-2A?

Asked by: Andrew
Hello, The overall depth is 3 1/2" , or 3.157" from the bottom of the cover to the bottom of the box.
Answered by: Wiremold Tech Support
Date published: 2020-11-23
  • y_2024, m_5, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_DQFP15UST-2A, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT