text.skipToContent text.skipToNavigation

dash Power Tower, White

P4HUHUWH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Easily bring power to the spaces where users need it most with the free-standing dash Power Tower that fits perfectly alongside furniture for convenient access to power and charging of devices. The retractable 8’ power cord allows the tower to be easily moved and placed within spaces where access is needed while storing the unused length of cable in its base. Available in a sleek, modern profile in either graphite or white finishes, the Power Tower is designed to complement the interior design of any space.

With the full line of dash™ power solutions from Legrand, expand beyond the standard offering by configuring your own solution with a set of cubes that can be assembled at the factory to match your unique specifications. The Power Tower can be configured with 4 to 6 cubes and can be customized from 20” to 40” tall. 

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Retractable Cord: 8 foot self-retracting cord makes cable management easy.
  • Easily Within Reach: With a standard height of 3 feet, the tower is designed to complement seated areas for convenient power access. The Power Tower brings what you need, where you need it, featuring combo USB-A & USB-C ports, standard outlets, and more.
  • Slim, Modern Design: The dash Power Tower is designed to blend right into any space, complementing existing decor with a minimalist design that's right on target with high end environments.
  • Highly Configurable: With so many potential configurations, the Dash offering can support up to 6 different cubes and varying heights from 20" to 40" tall.
  • Safety First: Tamper resistant receptacles to help protect users and devices from damage.
  • This device complies with FCC Part 15, Subpart B. Operation is subject to the following two conditions: (1) this device may not cause harmful interference, and (2) this device must accept any interference received, including interference that may cause undesired operation.

Specifications

General Info
Product Line Wiremold
Color Graphite
UPC Number 786776198355
Country Of Origin China
Number of Receptacles 2
Dimensions
Product Width US 9.187 in
Product Height US 35.75 in
Product Length US 9.187 in
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
FCC Compliant Yes
ETL ListingNumber  UL1363
Technical Information
Plug Type 5-15P
Is Tamper-Resistant Yes
Cord Length 8 ft
Number of USBs 4
Amperage 15 A
Current Rating 15 A
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;