radiant® FPC, SW, USB A/C, 6FT, NI 2 TR OL, 1 SW REAR OL, 2 USB CHG
RDSZCNI
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
radiant Furniture Power Centers bring a sleek, modern design with the functionality of USB and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776192513 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Type | Furniture Power Center |
Dimensions
Product Width US | 7.125 in | ||
Product Depth US | 2.125 in | ||
Product Height US | 2.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Technical Information
Mounting Type | Recessed |
Resources
Installation Instructions
Brochure
Guide Form Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I’m interested in using this in a kitchen center island and using the switches outlet to power a garbage disposal. Can I get electrical specifications on the pass they, switched outlet/switch?
Bazaarvoice SAP Hybris Integration Version 2.8.1