text.skipToContent text.skipToNavigation

ModPower Jumper Cables

MDJ36BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

ModPower 3ft Interconnecting Jumper Cords

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Modular code-compliant power: Connect up to six of our power units together to create a system of power for training spaces, workstations, or flexible spaces.
  • Interconnecting Jumper Cord: Accessory to add an extra three feet of cord length between ModPower units
  • Sold in packs of two cords: Three feet with two connectors each

Specifications

General Info
Product Line Wiremold
Color Black
Hazardous Materials  No
UPC Number 786776196795
Country Of Origin China
Application Sector Commercial
Standard UL962A SD, E349493
Dimensions
Product Length US 36.0 in
Cable Length 3 ft
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  161600 (LR 350)

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;