text.skipToContent text.skipToNavigation

ModPower Primary Unit, In Surface

MDSF10-WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

People move. Equipment moves. Furniture moves. Power must be easy to change and relocate. The industry’s first code compliant modular power system is designed to give you the freedom to reconfigure power and charging as you need. No matter how your project unfolds, the ModPower System provides convenient power access that meets code.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Modular code-compliant power listed for use in US and Canada. Connect up to six of our power units together to create a system of power for training spaces, workstations or flexible spaces.
  • Choose in surface or on surface. Pick the option that best fits your space: in surface or on surface. On surface units can be mounted under or above table surfaces. In surface units include a bezel that hides the mounting screws for a cleaner look.
  • Easy installation. On surface units can be mounted using clamp (for a damage-free install) or can be installed using wood screws. Installation for in surface units is a snap: Simply cut the opening, insert the unit, tighten the clamps, snap on the bezel and plug it in.
  • UL Spill Water Compliant. Passed UL 962A spill water test requirements so it can be used in a horizontal surface, such as a tabletop.
  • FCC Compliance. This device complies with part 15 of the FCC Rules.
  • Circuit breaker. You will notice that our units (primary, middle and end) all utilize a circuit breaker. UL962A Supplement SD requires that all furniture power distribution units for portable (moveable) workspace tables contain supplementary overcurrent protection.
  • Tamper resistant receptacles. Models have three tamper resistant receptacles to keep little fingers away from danger.
  • Maximum number of interconnected units in a system vary depending on region. Maximum of 6 units in a system allowed in USA. Maximum of 4 units in a system allowed in Canada.

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 786776195347
Country Of Origin China
Receptacle Type Straight Blade
Number of Receptacles 3
Application Sector Commercial
Standard UL Listed to UL962A Supplement SD – Furniture Power Distribution Units for Portable (Moveable) Work Space Tables: File E349493 Guide IYNC, CSA certified to CSA Standard C22.2 No. 203-16 Modular Wiring Systems for Office Furniture
Type Modular Power System
Dimensions
Product Width US 2.75 in
Product Height US 2.625 in
Product Length US 7.625 in
Cable Length 10 ft
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  161600 (LR 350)
FCC Compliant Yes
Technical Information
Plug Type 5-15P
Is Tamper-Resistant Yes
Cord Length 10 ft
Cord Type 12/3 SJT
Number of USBs 2
Cable Type 12/3 SJT
Amperage 15 A
Current Rating 15 A
Indoor/Outdoor Indoor
Cable Size 12 AWG
Number of Circuits 1
Wiring Method Cord-ended
NEMA Configuration Code 5-15R
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you have to have an "end" unit in a ModPower system? Can you just use a Primary unit, and daisy-chain with Middle units (leaving the end of the chain open)?

Asked by: hwh08844
Hello, For ModPower, a primary unit can either be used with an end unit or daisy-chained with a middle and end unit. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-03-29
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_MDSF10-WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT