text.skipToContent text.skipToNavigation

Desktop Power Center Slim 3 Outlet 2 USB Black

WSPC320BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Add power and charging wherever it's needed. Desktop Power Centers offer sleek and easy-to-install solutions that mount directly on surfaces and minimize cord clutter. Perfect for desks, tabletops and workstations.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Multiple options: Two versions with reliable power and charging - 3 tamper- resistant power outlets + 2 USB charging ports (3.1A) - 2 tamper-resistant power outlets + 2 USB charging ports (3.1A)
  • Intelligent and energy efficient: Smart charging capability that recognizes devices and when to shut off during peak loads
  • Easy connections to power sources: 6’ cord reaches walls and floors
  • Simple and flexible installation: Mounting kits with options for both horizontal and vertical applications
  • Less clutter, more functionality: A sleek, slim design fits unobtrusively on work surfaces
  • Seamlessly blends into your space: Two color choices that work with any environment

Specifications

General Info
Product Line Wiremold
Replaced by Part Number  WSPC320CBK
UPC Number 786776188950
Country Of Origin China
Application Sector Commercial
Standard UL962A
Type Desktop Power Center
Dimensions
Product Width US 2.25 in
Product Height US 2.25 in
Product Length US 6.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  103010043BOX-001
Technical Information
Mounting Type On Surface
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Need to get delaer cost fot WSPC320BK

Asked by: Timothy
Hello, For pricing inquiries please contact our customer support team directly. They can be reached at 1-844-957-3783 option 2 for Wiremold, followed by option 1 for customer service. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-01-17

Do these units have any surge protection ?

Asked by: paulbr50
Hello, The WSPC series is not surge protected.
Answered by: Wiremold Tech Support
Date published: 2021-06-15
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_WSPC320BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT