text.skipToContent text.skipToNavigation

Sit Stand Desk Power

SS246BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Power for both above and below sit stand desks.

Color Black
Desktop Unit 2 Receptacles
Under Desk Unit 4 Receptacles
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two units. One system: Includes one plug-in outlet center, one Desktop Power Center Slim and one 6’ coiled cord to power everything at the desk.
  • Works with a range of desk heights: Compatible with all standard sit/stand desk height ranges.
  • Mounting options: Simple and flexible installation with options for horizontal and vertical applications.
  • Comes with cable management: Includes four cable ties for convenient cord mounting.
  • Multiple power and charging configurations: Two versions available with reliable power and charging: 1) three tamper-resistant power outlets and two USB charging ports, and 2) two tamper-resistant power outlets and two USB charging ports. 3.1A USB charging ports and 15A power outlets on both models.
  • Passed UL Spill Water requirements: UL 962A Spill Water Compliant and can be used in a horizontal surface such as a tabletop.
  • Complies with FCC Part 15, Subpart B: Operation is subject to the following two conditions: 1) this device may not cause harmful interference, and 2) this device must accept any interference received, including interference that may cause undesired operation.

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786776196726
Country Of Origin Mexico
Receptacle Type Simplex
Number of Receptacles 6
Application Sector Residential/Commercial
Dimensions
Product Width US 2.0 in
Product Height US 2.25 in
Product Length US 11.5 in
Technical Information
Is Tamper-Resistant Yes
Is Pre-Wired Yes
Number of USBs 2
Indoor/Outdoor Indoor
Wiring Method Cord-ended
Mounting Type On Surface

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Where do you buy this thing? What does it retail for? I'm seeing it online for anywhere between $280 and $350 which seems questionable. Is this product obsolete or out of stock?

Asked by: Anonymous
Hello, You can check pricing and availability with an electrical distributor in your area. To locate a local distributor, please follow the link below, choose DISTRIBUTOR  from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME.  If your location is not automatically displayed in the search field, enter you zip code and click  on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you https://www.legrand.us/where-to-buy
Answered by: Wiremold Tech Support
Date published: 2023-02-20

William Please assist in determining the availability and pricing for the Legrand Wiremold, Sit Stand Desk Power, part #: SS266WH Checking both local and online, I am not finding the item stocked or not recognized when part number.

Asked by: Anonymous
Hello Anonymous, Thank you for reaching out. Here's a link to the SS266WH Sit Stand Desk Power product. https://www.legrand.us/wire-and-cable-management/furniture-power-and-table-boxes/on-surface-furniture-power/sit-stand-desk-power/p/ss266wh?text=ss266wh For price and availability please contact our customer support group. They can be reached by dialing 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-07-28

Hello — Please assist in determining the availability and pricing for the Legrand Wiremold, Sit Stand Desk Power, part #: SS266BK.  Checking both local and online, I am not finding the item stocked or not recognized when doing searches. Thank you, Paul

Asked by: Paul Scanlan
Hello, The SS266BK is currently available and sold through Wiremold distributors. Please use the Where to Buy link to search for distributors in your area for pricing and ordering. https://www.legrand.us/where-to-buy Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-05-21
  • y_2024, m_5, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_SS246BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT