text.skipToContent text.skipToNavigation

AAP FACEPLATE 1 GANG BLACK

LBP-AAP Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Multi-Service Pedestal Table Boxes provide convenient access to high capacity power, communication and A/V services in a sleek contemporary styling with a clear, anodized aluminum finish. All models include a divider that allows units to be field-configured for one or multiple compartments, providing flexibility and accessibility on either side of a desk or lab bench. Models can also be used without the included partitions for all power or all data applications. The satin anodized aluminum finish makes the unit an attractive complement to Isoduct® Series Raceway installations in laboratory settings and can be used on laboratory furniture, where shelving is not present, to secure horizontal runs of raceway. Laboratory Pedestal Table Boxes help to comply with ADA requirements by making power and data more accessible to all users. Combination 1/2" and 3/4" conduit knockouts on the bottom provide easy accessibility.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Plate is finished black to match Extron® Electronics AAP devices.

Specifications

General Info
Product Line Wiremold
UPC Number 786776182873
Country Of Origin United States
Construction Various
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Back

Resources
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
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;