text.skipToContent text.skipToNavigation

Lab Bench MAAP Plate

LBP-MAAP Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Plate is finished black to match Wiremold AVIP devices. Used to provide communication and A/V services.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Plate is finished black to match Wiremold AVIP devices. Used to provide communication and A/V services.

Specifications

General Info
Product Line Wiremold
UPC Number 786776182859
Country Of Origin United States
Construction Metal faceplate painted black
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT: cULus Listed Multioutlet Assembly: File E15191, Guide PVGT: Meets Article 380 of the NEC: Meets Article 12-3032 of CEC: Evaluated for use on Laboratory Bench work surfaces
Dimensions
Product Width US 2.75 in
Product Depth US 0.071 in
Product Length US 4.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Back
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
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;