text.skipToContent text.skipToNavigation

Lab Bench Pedestal

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Aluminum housing and side plates, with a steel base and divider, measures 4'' x 5'' x 5 5/8''. Base is configurable to have a combination of two 3/4'' knockouts or two 3/4'' EMT stubs. Accommodates a variety of power outlets (duplex, decorator, GFCI and up to 30A twist lock). Use Wiremold AVIP to provide communications and A/V. Receptacles and wall plates are sold separately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Large Capacity – The new Wiremold® Lab Bench Table Box can be divided into two gangs that each have the capacity to wire a 15A, 20A, GFCI, or a 30A twist lock receptacle. The LBP2 model Table Box is currently the only third party listed table box that can house back-to-back GFCIs.
  • Protection against spills – The Wiremold® Lab Bench Table Box is the first lab bench activation to be tested to the proposed UL111 standard for multi-outlet assemblies. This standard includes a spill test, which proves there is no risk of shock or short circuiting due to moisture when combined with certain Pass and Seymour receptacles. See the back of this sheet for the complete list of tested devices.
  • Multiple Services – The Wiremold® Lab Bench Table Box delivers power, communication or A/V with the use of Wiremold AVIP Series Device Plates. The removable divider, allows designers the option to co-locate services in the same outlet box.
  • Variety of Mounting Options – Field configurability allows installers to attach conduits directly to the box using 3/4'' trade size knockouts, or use the 3/4'' conduit stubs included with the box.
  • Listed for Work Surfaces – Meets the NRTL listing for work surfaces as well as UL514A for metallic outlet boxes.

Specifications

General Info
Product Line Wiremold
UPC Number 786776182224
Country Of Origin United States
Construction Annodized Extruded Aluminum
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT: cULus Listed Multioutlet Assembly: File E15191, Guide PVGT: Meets Article 380 of the NEC: Meets Article 12-3032 of CEC: Evaluated for use on Laboratory Bench work surfaces
Dimensions
Cubic Capacity 50 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Bottom

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hi! Is the Lab Bench Pedestal Box offered in a 4-gang?

Asked by: John Desens
Hi John, The LBP2 series is only available in a two gang option, front and back. We do have the AL241S-HB series which is a four gang lab bench pedestal box. Here is a link for our pedestal table boxes for review, both the LBP2 and AL241S-HB are shown: https://legrand.webdamdb.com/directdownload.php?ti=55653282&tok=pCVCxRWn20o5Rm116UqlEwRR Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-07-05
  • y_2024, m_5, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LBP2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT