text.skipToContent text.skipToNavigation

USB Upgrade Kit - Field Wired

TBUSBFKIT Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Upgrade your existing Integreat A/V Table Box to include USB Charging. The

TBUSBFKIT works with the TB672APBKF or TB672APALF Boxes. The USB Charger has 2 USB-A ports, 3.1A shared. Complete upgrade instructions are included.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Upgrade your existing Integreat A/V Table Box to include USB Charging. TheTBUSBFKIT works with the TB672APBKF or TB672APALF Boxes. The USB Charger has 2 USB-A ports, 3.1A shared. Complete upgrade instructions are included.

Specifications

General Info
Product Line Wiremold
UPC Number 786776192377
Country Of Origin United States
Application Sector Commercial
Type Table Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
CSA Listed Yes
CSA File Number  101415836CRT-002
Buy American Act Compliance
NAFTA  Yes
Technical Information
Mounting Type Recessed
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
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;