text.skipToContent text.skipToNavigation

2 (51mm) IPS Duct Round Afterset

436-2-11/2 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Installed either before or after concrete pour to create activation from duct. NOTE: Drill a 2 1/2'' (64mm) hole in concrete and a 2 1/4'' (57mm) hole in duct.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
UPC Number 786564217718
Country Of Origin United States
Construction Not Assembled
Application Sector Commercial
Standard cULus Listed Underfloor Raceway: File E7020 Guide RKCZ cULus Listed Underfloor Raceway Fittings: File E11912 Guide RKQX. Meets Article 390 of NEC.
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E26663
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;