text.skipToContent text.skipToNavigation

Double Blanking Plate

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

In brass or aluminum. Dimensions are 9 3/16'' x 6 1/6 (233mm x 154mm).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flush activation assemblies Aesthetically pleasing fittings with low profile connections for power.
  • Flush plates provide ease of connection. Saves time and money. The preset and cover replace the need for a handy box to make conduit connections or splicing connections.
  • Wide Range of activations Whatever the requirement, there are several options to choose from without compromising aesthetics, functionality, or durability.
  • Flush flanges and covers match Walker Floor Boxes. When products are installed in the same area, they offer a uniform apearance.

Specifications

General Info
Product Line Wiremold
UPC Number 786564546603
Country Of Origin United States
Construction Not Assembled
Application Sector Commercial
Standard cULus Listed Underfloor Raceway: File E7020 Guide RKCZ cULus Listed Underfloor Raceway Fittings: File E11912 Guide RKQX. Meets Article 390 of NEC.
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E11912
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;