text.skipToContent text.skipToNavigation

Flush Carpet Plate

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single duplex opening with finishing plate. Oversized plate covers flush plate and carpet edges. Finishing plate is 4 3/4'' x 5 3/8'' (121mm x 137mm). Flush plate is 3 7/8'' x 4 5/8'' (98mm x 117mm). NOTE: A minimum 1 1/2'' preset or afterset is required on Pro Series Underfloor Duct to support standard duplex receptacles and communication devices when using flush activations. The 1'' preset or afterset should be specified for pedestal style fittings or when cabling will be pulled through the activation point.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Brushed aluminum activations. Provides additional finish options for better aesthetics.
  • Flush carpet plates provide ease of connection. Saves time and money. The preset and cover replace the need for a handy box to make conduit connections or splicing connections.
  • Flush flanges and covers match Walker Floor Boxes. When products are installed in the same area, they offer a uniform apearance.

Specifications

General Info
Product Line Wiremold
UPC Number 786564546528
Country Of Origin United States
Construction Not Assembled
Application Sector Commercial
Standard cULus Listed Underfloor Raceway: File E7020 Guide RKCZ cULus Listed Underfloor Raceway Fittings: File E11912 Guide RKQX. Meets Article 390 of NEC.
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E11912
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;