text.skipToContent text.skipToNavigation

Internal Bracket

WPACR-3G Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two duplex receptacle brackets, receptacle insulators,power grommets, and bend radius control grommets. For use with recessed activations. Communication brackets ordered separately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two duplex receptacle brackets, receptacle insulators,power grommets, and bend radius control grommets. For use with recessed activations. Communication brackets ordered separately.

Specifications

General Info
Product Line Wiremold
UPC Number 786564075318
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Underfloor Raceway Fittings: File E11912 Meets Article 390 of NEC.
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E26663
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;