text.skipToContent text.skipToNavigation

PSRC9 Series Quad Communication Fitting

PSRC9AMDTCAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Unit complete with link straps and adapter plate to attach preset or after set. Includes two (2) Ortronics TracJack adapters, two (2) Ortronics Series II adapters and Wiremold Open System adapters. Modular jacks sold separately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unit complete with link straps and adapter plate to attach preset or after set. Includes two (2) Ortronics TracJack adapters, two (2) Ortronics Series II adapters and Wiremold Open System adapters. Modular jacks sold separately.

Specifications

General Info
Product Line Wiremold
UPC Number 786564009153
Country Of Origin Mexico
Construction Assembled
Application Sector Commercial
Standard cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Articles 390 of NEC
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E11912
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;