text.skipToContent text.skipToNavigation

Source 1 Complete Flush Activation

S165BRN Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Flush polycarbonate power - single duplex. 15A, 125V receptacles included.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flush polycarbonate power - single duplex. 15A, 125V receptacles included.

Specifications

General Info
Product Line Wiremold
UPC Number 786564282020
Country Of Origin Mexico
Construction Not Assembled
Application Sector Commercial
Standard cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Articles 390 of NEC
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E11912
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;