Add lighting-only stations to complement the charging stations in your space. Enable a consistent look and provide pathway lighting to campuses.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Color | Black | ||
UPC Number | 786776188882 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 6.0 in | ||
Product Height US | 48.0 in | ||
Product Length US | 8.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E466429 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Resources
Installation Instructions
Supporting Document
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do these come in colors other than black? We are looking for silver.
Hi Jacob,
They come in either black, bronze, or silver.
Thanks,
Date published: 2023-03-01
Bazaarvoice SAP Hybris Integration Version 2.8.1