text.skipToContent text.skipToNavigation

Outdoor Ground Box Locknut Tool

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Outdoor Ground Box Locknut Wrench is used to tighten the locknut on the junction box. Sold Separately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • cUL Coming Soon UL listed to UL50E Type 6P and IP68 requirements while in useEasy to grip

Specifications

General Info
Product Line Wiremold
UPC Number 786776187724
Country Of Origin China
Construction Unassembled
Application Sector Commercial
Standard UL Listed Outdoor In-Ground Boxes: File E486738 Guide QCNL.
Type Ground Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;