text.skipToContent text.skipToNavigation

Outdoor Ground Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The single service 2-gang Outdoor Ground Box is made from a UV rated nonmetallic material and has been designed to withstand the harsh outdoor environments. The box can accept up to (2) 1 1/4'' trade size PVC conduit feeds. Boxes are designed to be installed separately or ganged together, for greater capacity and flexibility. They work with XB814 cover assemblies (sold separately).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • cUL Coming Soon
  • Air Pocket Design – This innovative design traps and maintains an air pocket protecting the devices, plugs and connections from water, snow, and ice. Allow for safer operation year round.
  • UL listed to UL50E Type 6P (NEMA 6P) and IP68 requirements while in use – Tested and listed by Underwriters Laboratories, Inc. to UL2996 and UL50E for use in the ground in all weather conditions.
  • ADA Compliant – Meets all specifications for ADA guidelines.
  • Outdoor-Rated Construction – UV and chemical-resistant F1 rated nonmetallic materials, allows the box to hold up for years to come.
  • Holds up to 5000 lbs – Has an ANSI/SCTE 77 Tier 5 rating and can hold up to 5,000 lbs of load allowing for the occasional tractor or non-deliberate vehicular traffic.
  • Modular design – Boxes are designed to interlock allowing endless number of boxes in the same location. Provides service separation, everything in one location, and easier installation.
  • Flush to the Finished Ground – Designed to be flush with any surface, grass, dirt, walkways, patios, etc.

Specifications

General Info
Product Line Wiremold
UPC Number 786776187182
Country Of Origin China
Construction Assembled
Number of Knockouts 0
Application Sector Commercial
Standard UL Listed Outdoor In-Ground Boxes: File E486738 Guide QCNL.
Type Ground Box
Dimensions
Product Width US 8.125 in
Product Height US 10.75 in
Product Length US 16.125 in
Cubic Capacity 123 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E486738
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Working on a open air Pavilion near the beach with wood deck floor. Can this be mounted to wood structure floor, or do you have a better product for this application?

Asked by: Anonymous
Hi, That box will not work for that application. Out rooftop box might work for it, but we recommend looking at the installation instructions for it to make sure that those can be followed with your particular application. See the link address below. The installation instructions and additional product information can be found under the resources section of that page. https://www.legrand.us/wire-and-cable-management/outdoor-power/outdoor-ground-boxes/outdoor-rooftop-box-2-20a-weather-resistant-gfci-duplex-receptacles-gray-cover/p/xfb2grrgy Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-04-17

GOOD MORNING! WILL THE XB814 WORK AS DATA AS WELL? ARE THERE ANY COMPONENTS WE NEED TO ORDER SEPERATE FOR THAT APPLICATION? ARE XB814 COVERS INCLUDED? THANKS, JB

Asked by: JB
Hello, The XB814 is the outdoor ground box only. The cover kit is ordered separately. We have options for prewired power OR low voltage. The link to the cutsheet with options is below. https://legrand.webdamdb.com/directdownload.php?ti=55654704&tok=xJ4Ivg7IrL5/Lxg96iAwMwRR Thank you
Answered by: Wiremold Tech Support
Date published: 2023-08-02

having a difficult time locating this product is it in stock or is it back ordered from origin of country?

Asked by: bob27
Hello, The XB814 is currently available. Please confirm inventory with our Customer Support team prior to ordering, 844-957-3783 option 2 for Wiremold and 1 for Customer Support. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-02-07

Are you looking to manufacture a unit for residential use? The commercial ratings wouldn’t be needed.  I can see many uses in a residential setting.

Asked by: Chuck Ernst
Hello, Yes, we are continuing to research and develop outdoor rated products including additional boxes. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-06-27

Work for a full service company that specifies the 'XB814'. 1) Are you looking at providing an in ground box that is rated for more than the 5,000 lbs.? 2) Also are you all looking at making a split use box with a duplex and a data connection?

Asked by: Anonymous
Hello, As of now we are not looking at higher load ratings for the outdoor ground box. Although, I will make the suggestion to our product management team. Additionally, there are cover options for typical power outlets, as well as a low voltage cover. They cannot do power and data together in the same box, however, two boxes can be ganged together side by side with the interlocking tabs on the outside of the box itself.
Answered by: Wiremold Tech Support
Date published: 2022-03-31
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_XB814, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT