text.skipToContent text.skipToNavigation

Outdoor Rooftop Box, Unwired, Black Cover

XFB2GBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Outdoor Rooftop Box is an innovative solution that provides convenient access to power on raised rooftop deck environments. Install power access anywhere along a deck's surface. This rooftop box is perfect for outdoor events or furniture requiring access to power, eliminating the need for extension cords along the decking surface and providing greater flexibility in power distribution on rooftops. The box is designed to be installed flush alongside rooftop pavers and features a hinged top self-closing cover. The internal rotating outlet box can be rotated upwards when power access is needed and rotates downward when in-use. The rooftop box supports (2) 20A weather-resistant, GFCI duplex receptacles. The prewired unit comes with receptacles pre-installed and wire leads for wiring up to nearby junction boxes. 
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy Installation: . The outdoor rooftop box is designed to integrate seamlessly into raised floor patio systems commonly used on rooftops.
  • Flush, Durable Design: The outdoor rooftop box sits flush with the floor and incorporates a slip resistant surface to prevent safety issues.
  • Shallow Design: Can be used in any raised floor system with 7”” or more of space from top of floor to roof surface.
  • While-in-Use Design: Plug in your devices, route cables through egress and close the cover for NEMA 3R protection while in use.
  • 1000Lb Load Rating: Capable of withstanding loads of 1000lbs, this box can handle loads from foot traffic, drink carts or dollies suppling the outdoor area.
  • Self-Closing Cover: Self-closing to prevent users from leaving the receptacles exposed to the elements and open cover tripping hazards.
  • Match Space Aesthetic: Available in both gray and black cover finishes to complement rooftop decking.
  • 2-Gangs of Capacity: Unwired unit provides 2-gangs of capacity. Prewired unit includes two 20A duplex weather-resistant GFCI outlets.

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786776198652
Country Of Origin China
Dimensions
Product Width US 8.0 in
Product Weight US 6.1 lb
Product Height US 6.25 in
Product Length US 11.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Wire Gauge 12 AWG
Is Pre-Wired No
Gangs 2
Load Capacity 1000 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;