text.skipToContent text.skipToNavigation

4FFATC15 Flush Furniture Feed Poke-Thru Assembly, Aluminum

4FFATC15AL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Complete with one-piece finish flange and conduit assembly. Conduit assembly consists of one 3/4inch trade size conduit and one 1 1/2inch trade size conduit. Finish cover flange provided with one 3/4inch trade size screw plug opening and one 1 1/2inch trade size screw plug opening. Covers available in painted black (BK), gray (GY), brass (BS), bronze (BZ), and brushed aluminum (AL). NOTE: Assembled with scrub water gasket. For use on tile, wood or carpet floors.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • TopGuard Protection. Integral design component that prevents water, dirt and debris from entering power and communication compartments. Whenever you see the TopGuard protection icon on any Wiremold product, you''ll know it meets and exceeds UL scrub water exclusion requirements for tile and carper floors.
  • UL Listed and UL Fire Classified to U.S. and Canadian safety standards for tile and terrazzo. Includes the new UL requirements under UL514A and UL514C for the scrub water exclusion test for carpet and wood floors..
  • Provides one 3/4'' opening for power and one 1 1/2'' opening for communication cabling. Provides largest dual service capacity for furniture feed applications in the industry. UL Listed for both power and communication furniture feed applications.
  • Step-on-it installation. Quick and easy installation without the need for additional fasteners or the need for a second installer.
  • Suitable for use in air handling spaces in accordance with Sec. 300-22 (C) of the National Electrical Code.

Specifications

General Info
Product Line Wiremold
Color Aluminum
UPC Number 786564085355
Country Of Origin Mexico
Number of Knockouts 2
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC
Type Poke-Thru
Dimensions
Product Width US 8.0 in
Product Weight US 5.67 lb
Product Volume US 1024.0 cu in
Product Depth US 16.0 in
Product Height US 8.0 in
Cubic Capacity 24.5 cu in
Core Hole Size 4 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts & Conduit Stubs
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;