text.skipToContent text.skipToNavigation

4FFCTC Finish Flange Conduit Adapter Assembly

4FFCTC15BS Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Complete with one 3/4'' and one 1 1/2'' trade size conduit adapters and closure plugs. Covevrs available in painted black (BK), gray (GY), brass(BS), nickel (NK), bronze (BZ), and forged brushed aluminum (AL). Use with the 4FFSTC15 insert to form a complete poke-thru assembly. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. 4FFATC Series Poke-Thru Devices require a 4'' (102mm) diameter hole.

Finish Brushed
  • Brushed
Material Stainless Steel
  • Stainless Steel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Complete with one 3/4'' and one 1 1/2'' trade size conduit adapters and closure plugs. Covevrs available in painted black (BK), gray (GY), brass(BS), nickel (NK), bronze (BZ), and forged brushed aluminum (AL). Use with the 4FFSTC15 insert to form a complete poke-thru assembly. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. 4FFATC Series Poke-Thru Devices require a 4'' (102mm) diameter hole.

Specifications

General Info
Product Line Wiremold
UPC Number 786564085409
Country Of Origin Mexico
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC
Type Poke-Thru
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry CONDUIT

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;