text.skipToContent text.skipToNavigation

RC7 Furniture Feed Poke-Thru Assembly, Black

RC7AFFTCBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Complete with one-piece finish flange and conduit assembly with one 3/4inch and two 1/2inch trade size conduit adapters and closure plugs. Colors available in painted gray (GY), painted black (BK), brushed aluminum (AL), and plated brass (BS). NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC7AFFTC Series Poke-Thru Devices require a 3 1/16inch (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Complete with one-piece finish flange and conduit assembly with one 3/4inch and two 1/2inch trade size conduit adapters and closure plugs. Colors available in painted gray (GY), painted black (BK), brushed aluminum (AL), and plated brass (BS). NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC7AFFTC Series Poke-Thru Devices require a 3 1/16inch (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786564132011
Country Of Origin Mexico
Number of Knockouts 2
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC
Type Poke-Thru
Dimensions
Product Width US 7.0 in
Product Weight US 4.72 lb
Product Volume US 808.5 cu in
Product Depth US 16.5 in
Product Height US 7.0 in
Cubic Capacity 24.5 cu in
Core Hole Size 3.063 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts & Conduit Stubs
Number of Outlets 0

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;