text.skipToContent text.skipToNavigation

RC7AFFTC Multi-Service Poke-Thru Flush Furniture Feed Poke-Thru Assembly

RC7AFFTCAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Complete with one-piece finish flange and conduit assembly with one 3/4'' and two 1/2'' trade size conduit adapters and closure plugs. Colors available in painted gray (GY), painted black (BK), brushed aluminum (AL), and plated brass (BS). NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC7AFFTC Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Complete with one-piece finish flange and conduit assembly with one 3/4'' and two 1/2'' trade size conduit adapters and closure plugs. Colors available in painted gray (GY), painted black (BK), brushed aluminum (AL), and plated brass (BS). NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC7AFFTC Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

Specifications

General Info
Product Line Wiremold
UPC Number 786564132035
Country Of Origin Mexico
Construction Assembled
Cover Style Flush, Furniture Feed
Number of Knockouts 2
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC
Type Poke-Thru
Dimensions
Product Height US 16.5 in
Cubic Capacity 24.5 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;