text.skipToContent text.skipToNavigation

FIT Series Poke-Thru Device Assembly and Base

241-H/BTC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double width housing for 241 Series Service Head. Barrier included (may not be needed for single service applications). Base has a 3/4'' trade size KO for connection to FIT insert. Order two faceplates to complete service head assembly. NOTE: Assembled with scrub water gasket. For use on tile and carpte floors.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Double width housing for 241 Series Service Head. Barrier included (may not be needed for single service applications). Base has a 3/4'' trade size KO for connection to FIT insert. Order two faceplates to complete service head assembly. NOTE: Assembled with scrub water gasket. For use on tile and carpte floors.

Specifications

General Info
Product Line Wiremold
UPC Number 786564021667
Country Of Origin Mexico
Construction Not Assembled
Application Sector Residential/Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC
Type Poke-Thru
Dimensions
Product Height US 2.625 in
Product Length US 9.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;