text.skipToContent text.skipToNavigation

FIT Series Poke-Thru Device Faceplate

FPACT-ACT Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two-gang with two 6A mini adapter openings. Two adapters included. Accepts Wiremold Open System communication modules.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two-gang with two 6A mini adapter openings. Two adapters included. Accepts Wiremold Open System communication modules.

Specifications

General Info
Product Line Wiremold
UPC Number 786564536550
Country Of Origin United States
Construction Not Assembled
Application Sector Residential/Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC
Type Poke-Thru
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
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
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;