text.skipToContent text.skipToNavigation

FIT Series Poke-Thru Device Housing and Base

200-H/BTC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single width. For 200 Series Service Head. Barrier included (may not be needed on single service applications). Base has a 3/4'' trade size knockout for connection fo FIT insert. Also includes scrub water gasket. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. FIT Series Poke-Thru requires a minimum 2 1/32'' (52mm), 2 1/8'' (54mm) maximum diameter hole.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Single width. For 200 Series Service Head. Barrier included (may not be needed on single service applications). Base has a 3/4'' trade size knockout for connection fo FIT insert. Also includes scrub water gasket. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. FIT Series Poke-Thru requires a minimum 2 1/32'' (52mm), 2 1/8'' (54mm) maximum diameter hole.

Specifications

General Info
Product Line Wiremold
UPC Number 786564021650
Country Of Origin Mexico
Construction Not Assembled
Application Sector Residential/Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC
Type Poke-Thru
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;