6AT Evolution™ Series Pre-Pour Sleeve
6PPS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Nonmetallic sleeve attaches to structural decking and maintains 6inch - 6 1/8inch diameter cast in hole. Unit includes three (3) attachment legs, two (2) end caps and three (3) thumb screws.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Color | White | ||
UPC Number | 786776166712 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Type | Accessory |
Dimensions
Product Width US | 6.12 in | ||
Product Weight US | 4.02 lb | ||
Product Volume US | 374.54 cu in | ||
Product Depth US | 10.0 in | ||
Product Height US | 6.12 in | ||
Core Hole Size | 6 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Number of Outlets | 0 |
Resources
Brochure
Installation Instructions
Product Environmental Profile
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can your sleeve height be shortened to finish flush with top of concrete?
Hello Joe,
Thank you for your inquiry. The 6PPS cannot be shortened to be flush with the top of the concrete. The mudcap that's included with the 6PPS is not considered concrete tight.
Feel free to contact us direct with any future product questions. We can be reached by dialing 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by 2 for Technical Support.
Thank you for your interest in Wiremold products.
Date published: 2021-06-22
Are these sleeves 2 hr rated or are they part of the 2hr rated poke through assembly?
Hello,
The sleeves are for construction purposes only, not a finished fire rated product. Once the concrete is poured the sleeve is then removed from the floor and the fire rated stem, or complete poke thru assembly will be inserted into the core hole which will provide the finished 2 hr rated poke thru assembly.
Date published: 2020-11-23
Bazaarvoice SAP Hybris Integration Version 2.8.1