text.skipToContent text.skipToNavigation

Evolution 4AT Series 4 Pre-Pour Poke-Thru Sleeve

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed for retrofit and new construction, Evolution Series
4'' Poke-Thru devices provide convenient access to power,
communications, and audio/video services recessed below floor
level - providing maximum device protection. 2-gangs of capacity
allow you to configure services for the needs of your space.
Evolution Series 4'' Poke-Thru devices are the perfect fit for
kiosks, training rooms, classrooms, healthcare facilities or
commercial buildings with open-space architecture.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for retrofit and new construction, Evolution Series4'' Poke-Thru devices provide convenient access to power,communications, and audio/video services recessed below floorlevel - providing maximum device protection. 2-gangs of capacityallow you to configure services for the needs of your space.Evolution Series 4'' Poke-Thru devices are the perfect fit forkiosks, training rooms, classrooms, healthcare facilities orcommercial buildings with open-space architecture.
  • Works with a variety of poke-thrus: Compatible with 4AT poke-thru devices and all 4'' core-drilled surface style poke-thrus.
  • Recessed Devices: All power, communications and A/V devices are recessed below floor level, providing maximum protection and device longevity.
  • Unique Cover Design: The cover opens a full 180 degrees with sliding doors to keep wires, connections and people safe.
  • 6 Finishes: Evolution Series Poke-Thru Devices are available in six finishes to seamlessly match your environment.
  • Open System for Expanded Compatibility: Accepts industry standard power, communications and A/V devices from most manufacturers including Legrand AVIP, Extron® and more.
  • Plug Load Control up to 30 Feet: Tested with Pass & Seymour® Wireless RF receptacles to control plug loads up to a distance of 30 feet when the cover is closed.
  • 2 Hour Fire Rating: Evolution Series Poke-Thru Devices use an intumescent material that maintains the fire rating of any floor for up to 2 hours.'

Specifications

General Info
Product Line Wiremold
UPC Number 786564090922
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Type Poke-Thru
Dimensions
Product Width US 4.125 in
Product Height US 9.938 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes
Technical Information
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;