text.skipToContent text.skipToNavigation

AV3 Flush A/V Assembled Poke-Thru Assembly, Black

AV3ATCBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

A/V device includes one prewired 20A duplex receptacle which can be wired as a standard receptacle or isolated ground. Finish flange available in gray (GY), black (BK), ivory (VY), brushed aluminum (AL) and brass finish (BS). Aluminum and brass flanges standard with black cover. Aluminum flange also available with an aluminum colored nonmetallic cover (AA). Brass flange also available with brass colored nonmetallic cover (AB). Includes one adpater to accept Legrand AVIP or Extron Electronics MAAP mini architectural adapter plates, Wiremold Open System adapters, and Ortronics TracJack and Series II mounting adapters. Modular Jacks sold separately. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. AV3 Series Poke-Thru Devices require a 4inch (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • A/V device includes one prewired 20A duplex receptacle which can be wired as a standard receptacle or isolated ground. Finish flange available in gray (GY), black (BK), ivory (VY), brushed aluminum (AL) and brass finish (BS). Aluminum and brass flanges standard with black cover. Aluminum flange also available with an aluminum colored nonmetallic cover (AA). Brass flange also available with brass colored nonmetallic cover (AB). Includes one adpater to accept Legrand AVIP or Extron Electronics MAAP mini architectural adapter plates, Wiremold Open System adapters, and Ortronics TracJack and Series II mounting adapters. Modular Jacks sold separately. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. AV3 Series Poke-Thru Devices require a 4inch (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786564015598
Country Of Origin Mexico
Number of Knockouts 2
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY. Meets Article 300.21 & 300.22(C) & 314 of NEC.
Type Poke-Thru
Dimensions
Product Width US 8.25 in
Product Weight US 4.96 lb
Product Volume US 1157.06 cu in
Product Depth US 17.0 in
Product Height US 8.25 in
Cubic Capacity 24.5 cu in
Core Hole Size 4 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts & Conduit Stubs
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

for the AV3 Series floor box, Is there a module for a Cat5 shielded coupler ?

Asked by: Anonymous
This assembly includes Ortronics® TracJack and Series II mounting adapters, and Wiremold Open System adapters and inserts. This should accept standard keystone jacks, although Cat5 shielded couplers may vary in size and shape.
Answered by: Wiremold Tech Support
Date published: 2024-03-15

where on the cut sheet does it show the size of the communication stem?

Asked by: Mike in Tampa
Hello. On the 16-page cut sheet for Surface Style Poke-Thru Devices, page 2 shows charts for Flush Poke-Thru Device Specifications. The second of those charts, for 4" Diameter Hole devices, lists the AV3 Series in the first column, which specifies Feed Channels as follows: 3/" Trade Size for Power, and 1-1/4" Trade Size/Channel for Communications. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-03-01

What part number do I need if I am utilizing Commscope Systimax M Series jacks or Commscope Uniprise jacks. I have poke through model AV3ATCBK.

Asked by: Anonymous
Hi, That poke thru will come with QTY 2 of the CM2-U2ATT-BK which is the adapter those jacks would install into. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-02-29

Do you sell the subpack 1008012?

Asked by: Anonymous
Hello. The part number to order this is AV3-ACT-ORT. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-02-19

Are these rated for wood floors installations?

Asked by: DaveM
Do you sale the hardware or parts bag for this? I'm looking for subpack #1008012.
Answered by: Anonymous
Date published: 2024-02-19

Electrical side and data side? Can I get a hdmi cord in it as well?

Asked by: Alex
Hello Alex, Yes, an HDMI cord will fit through the 1-1/4" conduit stub which is located on the underside of the AV3 poke thru.
Answered by: Wiremold Tech Support
Date published: 2023-04-21
  • y_2024, m_5, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_AV3ATCBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT