text.skipToContent text.skipToNavigation

RC3 Multi-Service Poke-Thru Assembly, Black

RC3ATCBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Assembled unit. Prewired 20A duplex receptacle can be wired as a standard duplex receptacle or isolated ground. Flange available in painted gray (GY), black (BK), ivory (VY) or brushed metal finishes in aluminum (AL), and brass (BS). Slide covers match the painted flange colors: gray, black, and ivory. Aluminum and brass flanges shipped with black slide cover. Brass flange also available with nonmetallic brass colored slide holder (AB). Aluminum flange also available with nonmetallic aluminum colored slide holder (AA). Includes Wiremold Open System unloaded adapters to accept four discrete keystone connectors from most manufacturers. Unit also includes two Ortronics TracJack adapters and two Ortronics Series II adapters. Modular jacks sold separately. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC3 Series Poke-Thru Devices require a 4inch (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Assembled unit. Prewired 20A duplex receptacle can be wired as a standard duplex receptacle or isolated ground. Flange available in painted gray (GY), black (BK), ivory (VY) or brushed metal finishes in aluminum (AL), and brass (BS). Slide covers match the painted flange colors: gray, black, and ivory. Aluminum and brass flanges shipped with black slide cover. Brass flange also available with nonmetallic brass colored slide holder (AB). Aluminum flange also available with nonmetallic aluminum colored slide holder (AA). Includes Wiremold Open System unloaded adapters to accept four discrete keystone connectors from most manufacturers. Unit also includes two Ortronics TracJack adapters and two Ortronics Series II adapters. Modular jacks sold separately. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC3 Series Poke-Thru Devices require a 4inch (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786564067047
Country Of Origin Mexico
Number of Knockouts 2
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC
Type Poke-Thru
Dimensions
Product Width US 7.5 in
Product Weight US 4.82 lb
Product Volume US 900.0 cu in
Product Depth US 16.0 in
Product Height US 7.5 in
Cubic Capacity 24.5 cu in
Core Hole Size 4 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts & Conduit Stubs
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

will this accept hmdi cable

Asked by: Anonymous
Hello, The RC3 series is a 4" core (1) 20A duplex receptacle and (4) standard data jacks, no AV connections. I might suggest using the AV3ATC series as an alternate 4" poke thru with (1) 20A duplex receptacle and up to (4) data or AV connections, including HDMI. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-10-28
  • y_2024, m_5, d_11, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RC3ATCBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT