text.skipToContent text.skipToNavigation

RC4 Multi-Service Poke-Thru Assembly, All Aluminum

RC4ATCAA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Unit includes four prewired 20A receptacles. Each duplex receptacle is wired as separate circuit. The duplex can be wired as a standard receptacle or isolated ground. Finish flange available in gray (GY), black (BK), ivory (VY) or brushed metal finishes in aluminum (AL), and brass (BS). Aluminum and brass flanges shipped with black slide cover. Brass flange also available with nonmetallic brass colored slide holder (AB). Aluminum flange also available with nonmetallic aluminum colored slide holder (AA). Includes Wiremold Open System unloaded adapters to accept four discrete keystone connectors from most manufacturers. Unit also includes Ortronics TracJack Mounting adapters and Ortronics Series II Communication Housing. Modular jacks sold separately. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC4 Series Poke-Thru Devices require a 4inch (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unit includes four prewired 20A receptacles. Each duplex receptacle is wired as separate circuit. The duplex can be wired as a standard receptacle or isolated ground. Finish flange available in gray (GY), black (BK), ivory (VY) or brushed metal finishes in aluminum (AL), and brass (BS). Aluminum and brass flanges shipped with black slide cover. Brass flange also available with nonmetallic brass colored slide holder (AB). Aluminum flange also available with nonmetallic aluminum colored slide holder (AA). Includes Wiremold Open System unloaded adapters to accept four discrete keystone connectors from most manufacturers. Unit also includes Ortronics TracJack Mounting adapters and Ortronics Series II Communication Housing. Modular jacks sold separately. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC4 Series Poke-Thru Devices require a 4inch (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.

Specifications

General Info
Product Line Wiremold
Color Aluminum
UPC Number 786564054870
Country Of Origin Mexico
Number of Knockouts 2
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC
Type Poke-Thru
Dimensions
Product Width US 8.25 in
Product Weight US 5.67 lb
Product Volume US 1114.86 cu in
Product Depth US 16.38 in
Product Height US 8.25 in
Cubic Capacity 24.5 cu in
Core Hole Size 4 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts & Conduit Stubs
Number of Outlets 4

Resources

BIM Models

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;