text.skipToContent text.skipToNavigation

RC4 Multi-Service Poke-Thru Assembly, Black

RC4ATCBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Unit includes four prewired 20A receptacles. Each duplex receptacle is wired as separate circuit. The duplex can be wired as a standard receptacle or isolated ground. Finish flange available in gray (GY), black (BK), ivory (VY) or brushed metal finishes in aluminum (AL), and brass (BS). Aluminum and brass flanges shipped with black slide cover. Brass flange also available with nonmetallic brass colored slide holder (AB). Aluminum flange also available with nonmetallic aluminum colored slide holder (AA). Includes Wiremold Open System unloaded adapters to accept four discrete keystone connectors from most manufacturers. Unit also includes Ortronics TracJack Mounting adapters and Ortronics Series II Communication Housing. Modular jacks sold separately. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC4 Series Poke-Thru Devices require a 4inch (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unit includes four prewired 20A receptacles. Each duplex receptacle is wired as separate circuit. The duplex can be wired as a standard receptacle or isolated ground. Finish flange available in gray (GY), black (BK), ivory (VY) or brushed metal finishes in aluminum (AL), and brass (BS). Aluminum and brass flanges shipped with black slide cover. Brass flange also available with nonmetallic brass colored slide holder (AB). Aluminum flange also available with nonmetallic aluminum colored slide holder (AA). Includes Wiremold Open System unloaded adapters to accept four discrete keystone connectors from most manufacturers. Unit also includes Ortronics TracJack Mounting adapters and Ortronics Series II Communication Housing. Modular jacks sold separately. NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC4 Series Poke-Thru Devices require a 4inch (102mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786564131540
Country Of Origin Mexico
Number of Knockouts 2
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC
Type Poke-Thru
Dimensions
Product Width US 8.25 in
Product Weight US 5.67 lb
Product Volume US 1114.86 cu in
Product Depth US 16.38 in
Product Height US 8.25 in
Cubic Capacity 24.5 cu in
Core Hole Size 4 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts & Conduit Stubs
Number of Outlets 4

Resources

BIM Models

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does Wiremold CM2-U2KEYA-BK 2A Dual Unloaded Keystone Module fit in Wiremold RC4ATCBK Poke-Thru? If not, which module does?

Asked by: Amid Faddah
Hello, Yes, the CM2-U2KEYA-BK modules will fit in the RC4ATCBK poke-thru; two of the modules are included with the poke-thru assembly. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-04-23

Can the RC4 type be installed in wood floors / is it wood floor rated & tested?

Asked by: wlewis
Hello, All poke-thrus including the RC4 must be installed through concrete. The closest option to the RC4 in terms of power and data would be the CRFB4 floor box for wood floors. Here is a link to the cutsheet: https://legrand.webdamdb.com/directdownload.php?ti=55654850&tok=TI3wYLi3s15QBBcoWYgIsARR Thank you-
Answered by: Wiremold Tech Support
Date published: 2023-05-09

Is there an additional cover that can be placed over the surface floor plate?

Asked by: Chris
Hello Chris, An additional cover that can be placed over the surface floor plate is not available. Thank you -
Answered by: Wiremold Tech Support
Date published: 2023-05-04

DOES HAVE 4 DED. CIRCUITS

Asked by: MARK
The RC4 does not have 4 dedicated circuits. Each duplex has its own circuit for a max of two circuits in this model.
Answered by: Wiremold Tech Support
Date published: 2023-02-21

DOES THIS HAVE 4 DED. CIRCUIT

Asked by: MARK
The RC4 does not have 4 dedicated circuits. Each duplex has its own circuit for a max of two circuits in this model.
Answered by: Wiremold Tech Support
Date published: 2023-02-22

Do the RC4 poke-thrus fit CAT6A or shielded CAT6 keystones? It looks like the space inside the RC4 is a tight fit.

Asked by: Adam
Hello, The RC4 has (2) 1/2" diameter openings to pass cables through. So, the capacity would be reduced depending on the diameter of the cable. However, most keystone connectors will fit in the adapters provided. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-11-04

What is the part number for the data Jack adapters and where can they be purchased?

Asked by: Lawrence Mason
Hello, The included two-port keystone adapter is part number CM2-U2KEYA-BK and two can be installed in the RC4 poke-thru. They can be purchased through electrical distributors. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-11-04

What type or manufacture is used for a CAT 6 data jack in a RC4 poke thru. The levitons do not fit, even with the adapters.

Asked by: Eric E
Hello, The RC4 poke-thru includes a hardware bag with several different adapters and bezels for various types of jacks. Two of the black two-port adapters are specific to keystone style jacks, including the Leviton keystones. The adapters must be installed beneath the slide holder assembly. Please email us at technical.support@legrand.us if you have additional questions. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-08-11
  • y_2024, m_5, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_RC4ATCBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 62ms
  • QUESTIONS, PRODUCT