text.skipToContent text.skipToNavigation

AMDTP-412 - AMDTP-4 Series Aluminum Tele-Power Pole

AMDTP-412 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two-compartment pole (power and communications). Nominal material thickness .050'' (1.8mm). Length: 12' 5''(3.8m. Factory wired with 20A 125V fed-spec general grade duplex style receptacles. An opening for communication and a 1/2'' (12.7mm) hole for power is provided at top. The 8'' (203mm) cover at top front of pole is removable for making power wiring connections. Communication KOs provided for RJ11/RJ45 and modular furniture connectors. Mounting hardware, entrance end fitting, and ceiling trim plates furnished. Anodized aluminum finish. Available in standard length of 10' 5'' (3.2m), 12' 5''(3.8m), and 15' 5'' (4.7m). NOTE 1: Custom colors, other lengths (20' (6.1m) max.) or additional circuits are available on custom orders. Consult factory for more information. Can be factory- or field-wired with many commercially available devices. NOTE 2: Add the suffix ''-C'' for the cord-ended version (10' (3.0m) cord). Cord-ended version AVAILABLE IN CANADA ONLY.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two-compartment pole (power and communications). Nominal material thickness .050'' (1.8mm). Length: 12' 5''(3.8m. Factory wired with 20A 125V fed-spec general grade duplex style receptacles. An opening for communication and a 1/2'' (12.7mm) hole for power is provided at top. The 8'' (203mm) cover at top front of pole is removable for making power wiring connections. Communication KOs provided for RJ11/RJ45 and modular furniture connectors. Mounting hardware, entrance end fitting, and ceiling trim plates furnished. Anodized aluminum finish. Available in standard length of 10' 5'' (3.2m), 12' 5''(3.8m), and 15' 5'' (4.7m). NOTE 1: Custom colors, other lengths (20' (6.1m) max.) or additional circuits are available on custom orders. Consult factory for more information. Can be factory- or field-wired with many commercially available devices. NOTE 2: Add the suffix ''-C'' for the cord-ended version (10' (3.0m) cord). Cord-ended version AVAILABLE IN CANADA ONLY.

Specifications

General Info
Product Line Wiremold
UPC Number 786776088397
Country Of Origin United States
Standard cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC
Dimensions
Product Width US 2.312 in
Product Height US 149.86 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

how to secure pole in a dropped grid ceiling

Asked by: danchi
Hello Danchi, The AMDTP series poles include a hanger bracket assembly that allows you to attach the pole to the t-bar of the drop ceiling. Please click on the link below to see the complete installation instructions sheet for the AMDTP series. The hanger bracket is shown in page 3. https://legrand.webdamdb.com/directdownload.php?ti=55656744&tok=Jt/weC2JAQX9rHnBD99gnwRR
Answered by: Wiremold Tech Support
Date published: 2022-09-29
  • y_2024, m_5, d_11, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AMDTP-412, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT