text.skipToContent text.skipToNavigation

AMDTP and AMTC Series Communication Connectivity Cover

AMTC-CVR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For AMDTP-4 and AMTC-4 Series. 8'' (203mm) long. Communication covers for additional voice/data connectors. Each cover includes KOs for four RJ11/RJ45 connectors (.760'' x .576'' (19.3mm x 14.6mm)), mouse hole for exiting communication cables (grommet furnished).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For AMDTP-4 and AMTC-4 Series. 8'' (203mm) long. Communication covers for additional voice/data connectors. Each cover includes KOs for four RJ11/RJ45 connectors (.760'' x .576'' (19.3mm x 14.6mm)), mouse hole for exiting communication cables (grommet furnished).

Specifications

General Info
Product Line Wiremold
UPC Number 786776101263
Country Of Origin United States
Standard cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC
Dimensions
Product Width US 2.25 in
Product Length US 8.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E53857
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;