text.skipToContent text.skipToNavigation

AMDTP Series Communication Connectivity Cover

AMDTP-B Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Add power receptacles or devices to existing modular Tele-Power Poles. Includes receptacle mounting bracket. Anodized Aluminum. 1'' x 2 1/4'' x 28'' (25mm x 57mm x 711mm).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Add power receptacles or devices to existing modular Tele-Power Poles. Includes receptacle mounting bracket. Anodized Aluminum. 1'' x 2 1/4'' x 28'' (25mm x 57mm x 711mm).

Specifications

General Info
Product Line Wiremold
UPC Number 786776088168
Country Of Origin United States
Standard cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC
Dimensions
Product Width US 2.25 in
Product Length US 28.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E53857
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;