text.skipToContent text.skipToNavigation

25 Series and AM Series Accessory Pack

25AM-AP Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Accessory pack for 25 Series and AM Series poles. Includes two ceiling trim plates, hanger clamp assembly, feed end fitting, and floor mounting assembly. One Accessory Pack supplied with each Tele-Power pole at no extra charge. Boots are not offered in accessory packs.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
UPC Number 786776102444
Country Of Origin United States
Standard cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hi, how do I need to order 25 25AM-Ap for ikea and Round Rock, Texas

Asked by: Anonymous
Hello, Accessory pack 25AM-AP is included with poles such as 25DTP, 25DTC, AMDTP and AMTC series. This pack is available as a separate item. Please call us direct at 1-844-957-3783 for a company listing where this pack is available for purchase.
Answered by: Wiremold Tech Support
Date published: 2024-03-29
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_25AM-AP, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT